Manufacturer part number: BRS-4.00-200L
Brand: NIKKEN KOSAKUSHO
Price: 138.34 €
Delivery time: 6 Days
Tool Diameter: 4 mm
Blade tip ℓ: 6.5 mm
Blade Length ℓ1: 24 mm
Shank Lower Length ℓ2: 173 mm
Overall Length L: 200 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BRS-4.00-200L
Part Number
|
---|
BRS-4.00-200L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (mm) | Blade tip ℓ (mm) | Blade Length ℓ1 (mm) | Shank Lower Length ℓ2 (mm) | Overall Length L (mm) | shank diameter d1 (mm) | Pilot Hole Mounting φ | Cutting feed mm/rev | Blade diameter tolerance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138.34 € | 1 | 6 Days | 4 | 6.5 | 24 | 173 | 200 | 4 | 0.1–0.3 | 0.07~0.2 | +0.002~+0.005 |
Loading...
work material | General Steel / Cast Iron / Alloy Steel | Coating Y/N | N/A | Surface Treatment | Ionic Nitriding Treatment |
---|---|---|---|---|---|
Twist | Left-hand thread 60° | Tool Material Type | High-speed steel |
Configure
Basic Attributes
Type
Tool Diameter(mm)
Blade tip ℓ(mm)
Blade Length ℓ1(mm)
Shank Lower Length ℓ2(mm)
Overall Length L(mm)
shank diameter d1(mm)
Filter by standard shipping days
Optional Attributes