Lead for Blind Hole, Tough Cut Skill (with Oil Wheel) (RSS-6.5F-OH)

Lead for Blind Hole, Tough Cut Skill (with Oil Wheel) RSS-6.5F-OH
  • Volume Discount

Product Details:

Manufacturer part number: RSS-6.5F-OH

Brand: NIKKEN KOSAKUSHO

Price: 332.22

Delivery time: 6 Days


Technical Data:

Tool Diameter: 6.5 mm

Blade Length ℓ1: 25 mm

Shank Lower Length ℓ2: 70 mm

Overall Length L: 110 mm

shank diameter d1: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RSS-6.5F-OH

Part Number
RSS-6.5F-OH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
I.D. d
(mm)
Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

332.22 €

1 6 Days 6.525701108---+0.005~+0.009

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel / Cast Iron / Aluminum / Heat-resistant alloy / Alloy Steel Coating Y/N N/A Blade tip ℓ(mm) 0.6
Twist Right Torsion 30° Tool Material Type Powder high-speed steel

Tech Support