Straight long offset wrench (long)

Straight long offset wrench (long)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
The long type is convenient for deeper locations or where large torque is needed.
Uses KTC unique power fit.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M1505
M150-8X10
M150-10X12
M150-11X13
M150-12X14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Width across flat dimension
(mm)
Single Product/Set Classification Set Content
(mm)
Set Content
(Point)
Trusco Code Mass
(g)
Mass
(g/Set)

105.21 €

1 Available 6 Days -8×10 / 10×12 / 11×13 / 12×14 / 14×17Set Product8×10、10×12、11×13、12×14、14×175373-5991-380

19.00 €

1 Available 6 Days 1858×10Single Item--372-917644-

19.58 €

1 Available 6 Days 20010×12Single Item--373-593156-

20.68 €

1 Available 6 Days 20011×13Single Item--373-594060-

21.20 €

1 Available 6 Days 22012×14Single Item--373-595880-

Loading...

  1. 1

Basic information

Type Double-ended offset wrench Ratchet mechanism N/A Swivel (flex) N/A

Tech Support