Plate Ratchet Replacement Driver

Plate Ratchet Replacement Driver

Click on this image to zoom in.

Click on this image to zoom in.

  • RM22
  • RM32
  • TMDB8
  • EHDB06
  • Volume Discount
[Features]
Ratchet operation in both directions is possible by switching lever.
It is possible to fast forward by turning the gear at your fingertips.
-6.3 mm subtense bits can be used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RM22
TMDB8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip standards Tip size / Phillips (+) Single Product/Set Classification (Box/Hex/Ball-Point) Width Across Flats (mm) Details Type Overall Length
(mm)
Set Content Trusco Code Mass
(g)
Mass
(g/Set)

22.21 €

1 Available 6 Days Phillips (+)No. 2Single Item-Straight Type109-373-750160-

37.66 €

1 Available 6 Days CombinationNo. 2 / No. 3Set Product4 ~ 6Set-Phillips Bit: No.2 22 mm, No.2 30 mm, No.3 25 mm, Hexagonal Bit: 4, 5, 6, Bit Holder for 6 (EHDB06)373-8833-105

Loading...

  1. 1

Basic information

Shaft type Square Magnet N/A Grip Type Stainless Steel
Features Ratchet operation in both right and left directions is possible with switching lever. Fast turning is possible by turning the gear with the fingertip. A bit of 6.3 mm axis subtense can be used.

Tech Support