Hook-and-loop Cable Tie【20 Pieces Per Package】 (TRMGT-310BK)

Hook-and-loop Cable Tie TRMGT-310BK
  • Volume Discount

Product Details:

Manufacturer part number: TRMGT-310BK

Brand: TRUSCO NAKAYAMA

Price: 64.25

Delivery time: 9 Days


Technical Data:

Color: Black

Width: 16 mm

Length: 310 mm

Trusco Code: 384-3181

Maximum Binding Radius (mm): 85


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TRMGT-310BK

Part Number
TRMGT-310BK
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Width
(mm)
Length
(mm)
Trusco Code Maximum Binding Radius (mm) Mass
(g/bag)
Amount Of Content

64.25 €

20 Pieces Per Package

1 pack Available 9 Days Black16310384-318185701 Bag (20 pcs.)

Loading...

  1. 1

Basic information

Product Type Zip Tie Thickness(mm) 2.7 Main body: option Option
Features A velcro tie that can be used repeatedly, and due to its softness, it doesn't damage the product, even when applied vigorously. Application Ideal for temporary fixing, sorting, detaching. Material Hook Surfaces: Polypropylene (PP)/Loop Surface: Nylon
Operating Temperature Range 5~65℃ Amount Of Content 1 Bag (20 pcs.)

Tech Support