Straight Shank Pencil Mill Chuck (SN20-PCH6-125)

Straight Shank Pencil Mill Chuck SN20-PCH6-125

Product Details:

Manufacturer part number: SN20-PCH6-125

Brand: YUKIWA SEIKO

Price: 200.48

Delivery time: 6 Days


Technical Data:

Retainable blade diameter: 3–6 mm

D2: 17 mm

D3: 27 mm

L1: 65 mm

L2: 31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SN20-PCH6-125

Part Number
SN20-PCH6-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
D2
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Mass
(g)
Supported collets D1h6
(mm)

200.48 €

1 6 Days 3–617276531125260YPC620

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine

Tech Support