Manufacturer part number: 300-2.5-31.8-3-F
Brand: DAIDO KOGYO
Price: 190.16 €
Delivery time: 20 Days
Outer Diameter: 300 mm
Thickness: 2.5 mm
Pitch: 3 mm
Drive hole core distance: 50 mm
Number of Pieces: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
300-2.5-31.8-3-F
Part Number
|
---|
300-2.5-31.8-3-F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Thickness (mm) | Pitch (mm) | Drive hole core distance (mm) | Number of Pieces | Pin Hole Diameter (mm) | Internal Diameter (mm) | Conform | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
190.16 € | 1 | 20 Days | 300 | 2.5 | 3 | 50 | 2 | 9 | 31.8 | Daido Kogyo Co., Ltd. |
Loading...
Application | For Ordinary Steel |
---|
This page is HSS Metal Saw (for General Steel), part number 300-2.5-31.8-3-F.
You can find the detail information about specifications and dimensions on part number 300-2.5-31.8-3-F.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Thickness(mm)
Pitch(mm)
Drive hole core distance(mm)
Number of Pieces
Pin Hole Diameter(mm)
Internal Diameter(mm)
Conform
Filter by standard shipping days
Optional Attributes
Part Number |
---|
250-2.0-32.0-6-F |
280-2.5-40.0-4-F |
300-2.5-40.0-6-F |
315-2.5-32.0-6-F |
370-2.5-40.0-4-F |
370-2.5-45.0-3-F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Thickness (mm) | Pitch (mm) | Drive hole core distance (mm) | Number of Pieces | Pin Hole Diameter (mm) | Internal Diameter (mm) | Conform |
---|---|---|---|---|---|---|---|---|---|---|---|---|
180.34 € | 1 | 10 Days | 250 | 2 | 6 | 50 | 2 | 9 | 32 | Hitachi, For High Speed Devices | ||
190.16 € | 1 | 20 Days | 280 | 2.5 | 4 | 55 | 4 | 8.5 | 40 | Fujita Machine, Ono Koki | ||
190.16 € | 1 | 20 Days | 300 | 2.5 | 6 | 63 | 4 | 11 | 40 | Murahashi Mfg. | ||
219.28 € | 1 | 14 Days | 315 | 2.5 | 6 | 63 | 4 | 11 | 32 | Hitachi Koki, Tsune Seiki, Amada | ||
327.76 € | 1 | 14 Days | 370 | 2.5 | 4 | 63 | 4 | 11 | 40 | MAC | ||
327.76 € | 1 | 20 Days | 370 | 2.5 | 3 | 66 | 4 | 11 | 45 | Hitachi Koki, High Speed Device, Nitto Kohki |