Solid End Mill for Aluminum Machining (Regular Blade) (with Recess) AL-SEEZ3 Type (AL-SEEZ3050)

Solid End Mill for Aluminum Machining (Regular Blade) (with Recess) AL-SEEZ3 Type AL-SEEZ3050

Product Details:

Manufacturer part number: AL-SEEZ3050

Brand: DIJET

Price: 79.44

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AL-SEEZ3050

Part Number
AL-SEEZ3050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

79.44 €

1 6 Days

Loading...

  1. 1

Basic information

Blade diameter (D)(φ) 5 work material Aluminum / Copper Blade length (ℓ)(mm) 8
Number of flutes(sheet) 3 Type Square Coating Non-Coated
Shank diameter (d)(mm) 6 Overall Length (L)(mm) 55 Machining Application Side / Groove / Plunging (Z feed)
Blade tip shape Sharp Edge Torsion Angle (θ) High Helix (45˚ to 60˚) Dimensions/φD1(mm) 4.8
Dimensions/ℓ2(mm) 15 Other Processing Applications Sharp Edge, Shoulder Milling, Grooving, Pocketing Helical Processing and Plunging Processing Features Suppresses chattering and has larger cutting area. Has excellent sharpness and can be used for precision machining. Has good chip extraction. For high efficiency machining. Uses short flute to maintain high rigidity. 1.5 times more machining performance than 2-flute types. Multifunctional machining such as inrush processing and unfolding processing can be performed.
Specifications Torsion Angle 45°/ Blade Length 1.5 Dc

This page is Solid End Mill for Aluminum Machining (Regular Blade) (with Recess) AL-SEEZ3 Type, part number AL-SEEZ3050.
You can find the detail information about specifications and dimensions on part number AL-SEEZ3050.

Tech Support