Manufacturer part number: 1676-003.020
Brand: GUHRING
Price: 270.15 €
Delivery time: 6 Days
Tool Diameter: 3.02 mm
Groove Length: 12 mm
Number of flutes: 4 sheet
Overall Length L1: 68 mm
shank diameter d2: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1676-003.020
Part Number
|
---|
1676-003.020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (mm) | Groove Length (mm) | Number of flutes (sheet) | Overall Length L1 (mm) | shank diameter d2 (mm) | Length under neck l2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
270.15 € | 1 | 6 Days | 3.02 | 12 | 4 | 68 | 4 | 40 |
Loading...
Coating Y/N | Available | Coating Type | A | Internal oil supply | Available |
---|---|---|---|---|---|
Coating Details | TiAℓN | Shank diameter tolerance | h6 | Blade diameter tolerance | +0.005~0 |
This page is Solid Reamer for Through Holes HR500D 1676, part number 1676-003.020.
You can find the detail information about specifications and dimensions on part number 1676-003.020.
Configure
Basic Attributes
Type
Tool Diameter(mm)
Groove Length(mm)
Number of flutes(sheet)
Overall Length L1(mm)
shank diameter d2(mm)
Length under neck l2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1676-002.990 |
1676-003.000 |
1676-003.010 |
1676-003.030 |
1676-003.970 |
1676-003.980 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tool Diameter (mm) | Groove Length (mm) | Number of flutes (sheet) | Overall Length L1 (mm) | shank diameter d2 (mm) | Length under neck l2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
270.15 € | 1 | 6 Days | 2.99 | 12 | 4 | 68 | 4 | 40 | ||
270.15 € | 1 | 6 Days | 3 | 12 | 4 | 68 | 4 | 40 | ||
270.15 € | 1 | 6 Days | 3.01 | 12 | 4 | 68 | 4 | 40 | ||
270.15 € | 1 | 6 Days | 3.03 | 12 | 4 | 68 | 4 | 40 | ||
270.15 € | 1 | 6 Days | 3.97 | 12 | 4 | 68 | 4 | 40 | ||
270.15 € | 1 | 6 Days | 3.98 | 12 | 4 | 68 | 4 | 40 |