E45X/E30/E45/E60 Chamfering Cutter (E45XD08C1606)

E45X/E30/E45/E60 Chamfering Cutter E45XD08C1606

Product Details:

Manufacturer part number: E45XD08C1606

Brand: ISCAR

Price: 201.80

Delivery time: 8 Days


Technical Data:

Blade diameter D: 8 mm

Work material: General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium

Overall length (L): 100 mm

Shank diameter (d): 16 mm

Number of flutes: 1 sheet


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E45XD08C1606

Part Number
E45XD08C1606
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Work material Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Details Type Dimension H
(mm)
Dimension φD1
(mm)

201.80 €

1 8 Days 8General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium1001614E45X2316.145°

Loading...

  1. 1

Basic information

Machining Application Chamfer Mounting Method With handle Finish category Finishing
Compatible Tip Material Carbide Coat

Tech Support