PENTACUT , Tip for Parting, Grooving, Multifunctional Tool (Shallow Groove) PENTA-24N/R/L-Z (PENTA24N150Z010IC908)

PENTACUT <Type 24>, Tip for Parting, Grooving, Multifunctional Tool (Shallow Groove) PENTA-24N/R/L-Z PENTA24N150Z010IC908

Product Details:

Manufacturer part number: PENTA24N150Z010IC908

Brand: ISCAR

Price: 56.58

Delivery time: 6 Days


Technical Data:

Selfishly: -

Nose R: Other

Groove Width (For Grooving / Plunging): 1.5(±0.02)

Details Type: PENTA 24N..Z..

Dimensions /R: 0.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PENTA24N150Z010IC908

Part Number
PENTA24N150Z010IC908
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Selfishly Nose R Groove Width (For Grooving / Plunging) Details Type Dimensions /R
(mm)
Dimensions machining depth Tmax
(mm)
Material Dimensions/K°
(°)
Dimensions /Dmax
(φ(mm))
T≦4.5 T≦5.0 T≦5.5 T≦6.0 T≦6.4

56.58 €

5 6 Days -Other1.5(±0.02)PENTA 24N..Z..0.15IC908-10.07030---

Loading...

  1. 1

Basic information

Shape Other Application Grooving / Parting Available corners 5
Work material Steel / Stainless Steel / Heat-resistant alloy, titanium alloy O.D./ I.D. (For Threading) Outer Diameter Type PVD Coating
Machining Application Parting / Shallow Grooving / Lathe Turning T≦3.0 N.L. T≦3.5 470
T≦4.0 210

Tech Support