Ball Plus (Multi-Purpose Tip Replacement Type Ball End Mill) HCM (HCMD12BL160C20)

Ball Plus (Multi-Purpose Tip Replacement Type Ball End Mill) HCM HCMD12BL160C20

Product Details:

Manufacturer part number: HCMD12BL160C20

Brand: ISCAR

Price: 333.22

Delivery time: 8 Days


Technical Data:

Blade diameter D: 12 mm

Overall length (L): 160 mm

Shank diameter (d): 20 mm

Dimension H: 50 mm

α: 5.0° °


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HCMD12BL160C20

Part Number
HCMD12BL160C20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Dimension H
(mm)
α
(°)
Dimension φD1
(mm)
Screw Torque Spread + Handle Style Compatible Tip

333.22 €

1 8 Days 1216020505.0°-SR 34-540BLD T15/S7+SW6-TBHBR/HBF/HCRHCD/HCC/HTRD120…

Loading...

  1. 1

Basic information

Machining Application Groove / Inclined Cuts Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Mounting Method With handle
Finish category Finishing Compatible Tip Material Carbide Coat Details Type HCM
Pockets Applicable Profiling Applicable Shower Material Steel Shank

Tech Support