Integral Holder for Outer Diameter Machining (Straight Type) (GHDL255)

Integral Holder for Outer Diameter Machining (Straight Type) GHDL255

Product Details:

Manufacturer part number: GHDL255

Brand: ISCAR

Price: 181.15

Delivery time: 8 Days


Technical Data:

Cutting Direction: Left-hand

Shank height: 25 mm

Shank width: 25 mm

Dimension L: 135 mm

Dimension H1: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GHDL255

Part Number
GHDL255
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank height
(mm)
Shank width
(mm)
Dimension L
(mm)
Dimension H1
(mm)
Compatible Tip Dimension A
(mm)
Dimensions Tmax
(mm)
Dimension F
(mm)
Details Type Dimension E
(mm)
Dimension H4
(mm)
Screw Wrench w tip width
(mm)

181.15 €

1 8 Days Left-hand252513525GIA/GIP/GIF/GIM/GIMF/GIMN/GIMY/GIPA/GIPY/GITM/GPV/GIPM4.21222.9GHDR/L 3/4/529-SR-M6X25HW 5.05-6.4

Loading...

  1. 1

Basic information

Applicable Tip Shape Other Application Outer Diameter Clamp Shape Cable clamp
Detailed applications Enlarging / turning / deep grooving / short cutting

Tech Support