Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VCW118L05.0A45-02S06-AH725
Dimension L(mm) | 11.20 | Number of flutes | 2 | Torsional Angle(°) | 0 |
---|---|---|---|---|---|
Dimensions ap(mm) | 5 | Dimension ap2(mm) | 1.2 | Dimensions φDc(mm) | 11.8 |
φD1(mm) | 9.3 | Dimension K(mm) | 2.0 | Dimension S(mm) | S06 |
Wrench | KEYV-S08 | Work material | Steel, Stainless Steel, Cast Iron, Difficult-to-Machine Materials, Hard Materials | Application | For Double (Front and Back) Chamfering (No Central Blade) |
Application 2 | Chamfering |