Coating Solid Drill DSE (DSE0300F02-AH180)

Coating Solid Drill DSE DSE0300F02-AH180

Product Details:

Manufacturer part number: DSE0300F02-AH180

Brand: TUNGALOY

Price: 101.90

Delivery time: 6 Days


Technical Data:

Hole diameter (drill diameter) Dc: 3 mm

Overall Length L: 46 mm

L/D: 2 mm/mm

Dimension L: 16 mm

Shank Length (ls): 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSE0300F02-AH180

Part Number
DSE0300F02-AH180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) Dc
(mm)
Overall Length L
(mm)
L/D
(mm/mm)
Dimension L
(mm)
Shank Length (ls)
(mm)

101.90 €

1 6 Days 34621630

Loading...

  1. 1

Basic information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Coating Y/N Available With/without Oil Hole N/A
Tip angle(Degree) 140 Torsional Angle(°) 30 Material Details AH180
Fueling Method External Lubrication

Tech Support