Chamfering Ring, TDX-CF Type (TDXCF210L25)

Chamfering Ring, TDX-CF Type TDXCF210L25

Product Details:

Manufacturer part number: TDXCF210L25

Brand: TUNGALOY

Price: 293.53

Delivery time: 6 Days


Technical Data:

Overall Length L: 25 mm

Dimensions φDc: 49 mm

Shank Diameter (Ds): 20.1 mm

Compatible Drill Diameter: 20.5/21.0 mm

TDX drill L/D=2 series TDX drill model: TDX205W25-2/TDX210W25-2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TDXCF210L25

Part Number
TDXCF210L25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length L
(mm)
Dimensions φDc
(mm)
Shank Diameter (Ds)
(mm)
Compatible Drill Diameter
(mm)
TDX drill L/D=2 series TDX drill model TDX drill L/D=2 series drill max. depth
(mm)
TDX drill L/D=3 series TDX drill model TDX drill L/D=3 series drill max. depth
(mm)
TDX drill L/D=4 series TDX drill model TDX drill L/D=4 series drill max. depth
(mm)
TDX drill L/D=5 series TDX drill model TDX drill L/D=5 series drill max. depth
(mm)

293.53 €

1 6 Days 254920.120.5/21.0TDX205W25-2/TDX210W25-225.7/26.8TDX205W25-3/TDX210W25-346.2/47.8TDX205W25-4/TDX210W25-466.7/68.8TDX205W25-5/TDX210W25-587.2/89.8

Loading...

  1. 1

Tech Support