WWLN Type (Outer Diameter, End Surface Machining)

WWLN Type (Outer Diameter, End Surface Machining)
Double clamp type / lever lock type / wedge lock type general outer diameter holder.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WWLNL2020K-08
WWLNL2525M-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank height
(mm)
Shank width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)

125.16 €

1 8 Days Left-hand20202025-20125

144.25 €

1 8 Days Left-hand252525322.525150

Loading...

  1. 1

Basic information

Applicable Tip Shape W (Hexagonal Type) Application Outer Diameter / End Face Clamp Shape Wedge Lock
Applicable Tip Clearance Angle Type Negative L2(mm) 30 Sheet WWN-42
Wrench LW-3 Shim Pin WP5X15 Standard corner R (rε) 1.2
Clamp set WCS-8 Shim Nut WN-1

Tech Support