Inner Diameter Groove SIGE-WH Type Carbide Vibration Proof Bar (with Coolant Hole) (SIGER1010B-WH)

Inner Diameter Groove SIGE-WH Type Carbide Vibration Proof Bar (with Coolant Hole) SIGER1010B-WH

Product Details:

Manufacturer part number: SIGER1010B-WH

Brand: KYOCERA

Price: 378.38

Delivery time: 9 Days


Technical Data:

Cutting Direction: Right Handed

φd: 10 mm

φd: 3 mm

φA: 10 mm

F: 6.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SIGER1010B-WH

Part Number
SIGER1010B-WH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction φd
(mm)
φd
(mm)
φA
(mm)
F
(mm)
H
(mm)
L1
(mm)
L2
(mm)
T
(mm)
Wrench Clamp screw Compatible Tip

378.38 €

1 9 Days Right Handed103106.29125352.2DT-7SB-2255TRGER100-005B~GER300-020BGER100-050BR~GER200-100BR

Loading...

  1. 1

This page is Inner Diameter Groove SIGE-WH Type Carbide Vibration Proof Bar (with Coolant Hole), part number SIGER1010B-WH.
You can find the detail information about specifications and dimensions on part number SIGER1010B-WH.

Variation of this product

Part Number
SIGEL1412C-WH
SIGEL1612C-WH
SIGER0808A-WH
SIGER1210B-WH
SIGER1412C-WH
SIGER1612C-WH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting Direction φd
(mm)
φd
(mm)
φA
(mm)
F
(mm)
H
(mm)
L1
(mm)
L2
(mm)
T
(mm)
Wrench Clamp screw Compatible Tip

492.20 €

1 9 Days Left Handed124148.711.4150502.5FT-8SB-2570TRGEL100-005C~GEL350-020CGER150-010CM~GER350-020CMGER200-100CR~GER300-150CR

539.95 €

1 9 Days Left Handed124168.511.4180202.5FT-8SB-2570TRGEL100-005C~GEL350-020CGER150-010CM~GER350-020CMGER200-100CR~GER300-150CR

352.96 €

1 7 Days Right Handed8384.87.2125281.5FT-6SB-2045TRNGER100-005A~GER200-010AGER100-050AR~GER200-100AR

405.53 €

1 9 Days Right Handed1031279140452.2DT-7SB-2255TRGER100-005B~GER300-020BGER100-050BR~GER200-100BR

492.20 €

1 9 Days Right Handed124148.711.4150502.5FT-8SB-2570TRGER100-005C~GER350-020CGER150-010CM~GER350-020CMGER200-100CR~GER300-150CR

539.95 €

1 9 Days Right Handed124168.511.4180202.5FT-8SB-2570TRGER100-005C~GER350-020CGER150-010CM~GER350-020CMGER200-100CR~GER300-150CR

Tech Support