Large Inner Diameter Deep Grooved Holder [for GIA Tip] KGIA Type

Large Inner Diameter Deep Grooved Holder [for GIA Tip] KGIA Type
[Features] Machining applications: Grooving; Cutting direction: right; Holder angle (°): 90; Compatible insert: GIA insert.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KGIAR3232B-3
KGIAR3232B-4
KGIAR4332B-3
KGIAR4332B-4
KGIAR5140B-3
KGIAR5140B-4
KGIAR5640B-5
KGIAR6650B-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Details Type Components φd
(mm)
φA
(mm)
F
(mm)
H
(mm)
L1
(mm)
L2
(mm)
T
(mm)
Spring Wrench Clamp Screw Metal Holder

297.59 €

1 8 Days Right HandedIntegrated-323226.3302004510SP-5LW-4HH5X15CGIA-3R

297.59 €

1 9 Days Right HandedIntegrated-323226.3302004510SP-5LW-4HH5X15CGIA-4R

297.59 €

1 9 Days Right HandedSplit TypeMain unit: KGIAR32H, blade: BGIAR43-3324326.330200-10SP-5LW-4HH5X15CGIA-3R

297.59 €

1 9 Days Right HandedSplit TypeMain Unit: KGIAR32H, Blade: BGIAR43-4324326.330200-10SP-5LW-4HH5X15CGIA-4R

328.42 €

1 9 Days Right HandedSplit TypeMain Unit: KGIAR40H, Blade: BGIAR51-3405126.338250-10SP-5LW-4HH5X15CGIA-3R

328.42 €

1 9 Days Right HandedSplit TypeMain Unit: KGIAR40H, Blade: BGIAR51-4405130.338250-10SP-5LW-4HH5X15CGIA-4R

328.42 €

1 9 Days Right HandedSplit TypeMain Unit: KGIAR40H, Blade: BGIAR56-5405645.338250-15SP-5LW-4HH5X15CGIA-5R

429.79 €

1 9 Days Right HandedSplit TypeMain Unit: KGIAR50H, Blade: BGIAR66-5506640.348250-15SP-5LW-4HH5X15CGIA-5R

Loading...

  1. 1

Tech Support