Manufacturer part number: STWL1212K-15
Brand: KYOCERA
Price: 126.33 €
Delivery time: 9 Days
B: 12 mm
F1: 12 mm
H1=h: 12 mm
L1: 125 mm
L3: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STWL1212K-15
Cutting Direction | Left Handed | F2(mm) | - | L2(mm) | - |
---|---|---|---|---|---|
T(mm) | 3 | Wrench | LTW-10S | Clamp screw | SB-3080TR |
Compatible Tip | TWFGL ○○○ |
This page is Micro Groove Cutter (Twin Bar) Model STW (Circular Shank for Side Cutting Bit), part number STWL1212K-15.
You can find the detail information about specifications and dimensions on part number STWL1212K-15.
Part Number |
---|
STWL1010F-15 |
STWL1212F-15 |
STWL1616K-15 |
STWL2020K-15 |
STWL2525M-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | F1 (mm) | H1=h (mm) | L1 (mm) | L3 (mm) |
---|---|---|---|---|---|---|---|---|---|
118.97 € | 1 | 9 Days | 10 | 10 | 10 | 85 | - | ||
126.33 € | 1 | 9 Days | 12 | 12 | 12 | 85 | - | ||
136.04 € | 1 | 8 Days | 16 | 16 | 16 | 125 | - | ||
141.05 € | 1 | 9 Days | 20 | 25 | 20 | 125 | 25 | ||
107.35 € | 1 | 8 Days | 25 | 32 | 25 | 150 | 25 |