Slit Tip KGD Type (for Automatic Plate) (KGDR1616JX-3D38)

Slit Tip KGD Type (for Automatic Plate) KGDR1616JX-3D38

Product Details:

Manufacturer part number: KGDR1616JX-3D38

Brand: KYOCERA

Price: 83.29

Delivery time: 9 Days


Technical Data:

Cutting Direction: Right Handed

φDmax: 38 mm

A: 2.4 mm

B: 16 mm

F: 14.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KGDR1616JX-3D38

Part Number
KGDR1616JX-3D38
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction φDmax
(mm)
A
(mm)
B
(mm)
F
(mm)
H1=h
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L2
(mm)
Blade width W (mm) MIN. Blade width W (mm) MAX. Screw Wrench

83.29 €

1 9 Days Right Handed382.41614.816-610293.04.0SE-50125TRLTW-20

Loading...

  1. 1

Basic information

L1(mm) 120

Tech Support