Magic Drill SF-DRC Type (Machining Depth: 5 x D)

Magic Drill SF-DRC Type (Machining Depth: 5 x D)
[Features]
This product can drill and chamfer simultaneously.
The self-clamping, self-centering, multiple helix angle and direct cooling structures enable high speed and high feed for improved productivity and reduced machining costs.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SF12-DRC080M-5
SF12-DRC090M-5
SF12-DRC095M-5
SF16-DRC100M-5
SF16-DRC105M-5
SF16-DRC110M-5
SF16-DRC120M-5
SF16-DRC125M-5
SF16-DRC140M-5
SF16-DRC145M-5
SF20-DRC150M-5
SF20-DRC170M-5
SF25-DRC180M-5
SF25-DRC200M-5
SF25-DRC210M-5
SF25-DRC220M-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
φ Dcmin.
(mm)
φ Dcmax.
(mm)
φD1
(mm)
Ls
(mm)
φDs(h6)
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Compatible Tip Part, Chip Replacement Wrench

306.39 €

1 9 Days 7.948.49164512104595343DC0794M-SC~DC0840M-SCWDRC8(WDRC17)

315.20 €

1 8 Days 9.009.49164512110655948DC0900M-SC~DC0940M-SCWDRC8(WDRC17)

315.20 €

1 9 Days 9.509.99164512114696350DC0950M-SC~DC0990M-SCWDRC8(WDRC17)

315.20 €

1 9 Days 10.0010.49204816120726653DC1000M-SC~DC1040M-SCWDRC10(WDRC17)

328.42 €

1 9 Days 10.5010.99204816123756955DC1050M-SC~DC1090M-SCWDRC10(WDRC17)

328.42 €

1 9 Days 11.0011.49204816126787258DC1100M-SC~DC1140M-SCWDRC10(WDRC17)

328.42 €

1 9 Days 12.0012.49204816132847863DC1200M-SC~DC1240M-SCWDRC12(WDRC17)

346.78 €

1 9 Days 12.5012.99204816135878165DC1250M-SC~DC1290M-SCWDRC12(WDRC17)

346.78 €

1 9 Days 14.0014.49204816145979173DC1400M-SC~DC1440M-SCWDRC14(WDRC17)

237.29 €

1 9 Days 14.5014.992048161481009475DC1450M-SC~DC1490M-SCWDRC14(WDRC17)

378.38 €

1 9 Days 15.0015.9925502015610610080DC1500M-SC~DC1580M-SCWDRC14(WDRC17)

400.40 €

1 8 Days 17.0017.9925502016911911390DC1700M-SC~DC1790M-SCWDRC17

464.29 €

1 9 Days 18.0018.9932562518112511995DC1800M-SC~DC1890M-SCWDRC17

537.74 €

1 9 Days 20.0020.99325625193137131105DC2000M-SC~DC2099M-SCWDRC17

614.12 €

1 9 Days 21.0021.99325625200144138110DC2100M-SC~DC2150M-SCWDRC17

614.12 €

1 9 Days 22.0022.99325625206150144115DC2200M-SC~DC2250M-SCWDRC17

Loading...

  1. 1

Tech Support