Magic Drill SF-DRC Type (Machining Depth: 8 x D)

Magic Drill SF-DRC Type (Machining Depth: 8 x D)
[Features]
-The simple and reliable self-clamping structure greatly improves clamping rigidity and durability
-Easy cutting edge change on the machine
-The S-curve cutting edge shape of the self-centering structure provides a smooth bite, low cutting force, The S-shaped cutting edge shape of the self-centering structure provides a smooth bite, low cutting force and good bore side surface quality
-The multiple slanted angle structure increases the strength of the main body and facilitates smooth chip evacuation
-The direct cooling structure directly supplies coolant to the rake face of the insert, cools the drill tip, prevents chip welding and ensures chip evacuation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SF12-DRC080M-8
SF12-DRC085M-8
SF12-DRC090M-8
SF12-DRC095M-8
SF16-DRC105M-8
SF16-DRC110M-8
SF16-DRC115M-8
SF16-DRC120M-8
SF16-DRC125M-8
SF16-DRC130M-8
SF16-DRC135M-8
SF16-DRC140M-8
SF16-DRC145M-8
SF20-DRC150M-8
SF20-DRC160M-8
SF20-DRC170M-8
SF25-DRC180M-8
SF25-DRC190M-8
SF25-DRC200M-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
φ Dcmin.
(mm)
φ Dcmax.
(mm)
φD1
(mm)
Ls
(mm)
φDs(h6)
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Compatible Tip Part, Chip Replacement Wrench

391.59 €

1 9 Days 7.948.49164512129847968DC0794M-SC~DC0840M-SCWDRC8(WDRC17)

396.73 €

1 9 Days 8.508.99164512134898372DC0850M-SC~DC0890M-SCWDRC8(WDRC17)

396.73 €

1 9 Days 9.009.49164512138938876DC0900M-SC~DC0940M-SCWDRC8(WDRC17)

396.73 €

1 9 Days 9.509.99164512144999380DC0950M-SC~DC0990M-SCWDRC8(WDRC17)

414.35 €

1 9 Days 10.5010.9920481615610810288DC1050M-SC~DC1090M-SCWDRC10(WDRC17)

414.35 €

1 9 Days 11.0011.4920481616011210792DC1100M-SC~DC1140M-SCWDRC10(WDRC17)

414.35 €

1 9 Days 11.5011.9920481616511711196DC1150M-SC~DC1190M-SCWDRC10(WDRC17)

414.35 €

1 9 Days 12.0012.49204816169121116100DC1200M-SC~DC1240M-SCWDRC12(WDRC17)

454.02 €

1 9 Days 12.5012.99204816174126120104DC1250M-SC~DC1290M-SCWDRC12(WDRC17)

454.02 €

1 8 Days 13.0013.49204816178130124108DC1300M-SC~DC1340M-SCWDRC12(WDRC17)

454.02 €

1 9 Days 13.5013.99204816184136130112DC1350M-SC~DC1390M-SCWDRC12(WDRC17)

289.71 €

1 9 Days 14.0014.49204816188140134116DC1400M-SC~DC1440M-SCWDRC14(WDRC17)

495.15 €

1 9 Days 14.5014.99204816193145139120DC1450M-SC~DC1490M-SCWDRC14(WDRC17)

495.15 €

1 9 Days 15.0015.99255020204154148128DC1500M-SC~DC1580M-SCWDRC14(WDRC17)

495.15 €

1 9 Days 16.0016.99255020213163157136DC1600M-SC~DC1690M-SCWDRC14(WDRC17)

526.72 €

1 9 Days 17.0017.99255020223173167144DC1700M-SC~DC1790M-SCWDRC17

567.85 €

1 9 Days 18.0018.99325625238182176152DC1800M-SC~DC1890M-SCWDRC17

655.99 €

1 9 Days 19.0019.99325625247191185160DC1900M-SC~DC1990M-SCWDRC17

655.99 €

1 9 Days 20.0020.99325625256200194168DC2000M-SC~DC2099M-SCWDRC17

Loading...

  1. 1

Tech Support