Magic Drill DRZ Type (Machining Depth: 3 x D) (S20-DRZ1339-05)

Magic Drill DRZ Type (Machining Depth: 3 x D) S20-DRZ1339-05

Product Details:

Manufacturer part number: S20-DRZ1339-05

Brand: KYOCERA

Price: 376.16

Delivery time: 8 Days


Technical Data:

φDc: 13 mm

φd: 20 mm

φD1: 27 mm

Rc: Rc1/8 mm

L1: 108 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S20-DRZ1339-05

Part Number
S20-DRZ1339-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
φDc
(mm)
φd
(mm)
φD1
(mm)
Rc
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Clamp screw Compatible Tip Radial direction offset-capable range (mm) Plug

376.16 €

1 8 Days 132027Rc1/81086539FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1

Loading...

  1. 1

Basic information

Number of flutes 2

This page is Magic Drill DRZ Type (Machining Depth: 3 x D), part number S20-DRZ1339-05.
You can find the detail information about specifications and dimensions on part number S20-DRZ1339-05.

Variation of this product

Part Number
S20-DRZ135405-05
S20-DRZ1442-05
S20-DRZ145435-05
S20-DRZ1545-05
S20-DRZ155465-05
S25-DRZ1648-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
φDc
(mm)
φd
(mm)
φD1
(mm)
Rc
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Clamp screw Compatible Tip Radial direction offset-capable range (mm) Plug

376.16 €

1 9 Days 13.52027Rc1/81086540.5FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1

376.16 €

1 9 Days 142027Rc1/81126942FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1

376.16 €

1 8 Days 14.52027Rc1/81126943.5FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1

376.78 €

1 9 Days 152027Rc1/81157245FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1

376.16 €

1 9 Days 15.52027Rc1/81157246.5FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1

396.73 €

1 9 Days 162532Rc1/81317748DT-7SB-2260TRZCMT06T204/ZCMT06T204SP/ZCMT06T204SU+1.1GP-1

Tech Support