Manufacturer part number: MB-A16-16-07R
Brand: SANDVIK
Price: 197.64 €
Delivery time: 8 Days
Dimension L1: 97 mm
Tip Size: 7 mm
Dimension L3: 16 mm
Dimensions b21: 7.4 mm
Gauge Chip: MB-07..
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MB-A16-16-07R
Part Number
|
---|
MB-A16-16-07R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension L1 (mm) | Tip Size (mm) | Dimension L3 (mm) | Dimensions b21 (mm) | Gauge Chip | Tip tightening torque (Nm) | Connection Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
197.64 € | 1 | 8 Days | 97 | 7 | 16 | 7.4 | MB-07.. | 1.4 | 16 |
Loading...
Application | Internal Diameter | Cutting Direction | Right-hand |
---|
This page is CoroCut MB Adapter for Small Lathe, part number MB-A16-16-07R.
You can find the detail information about specifications and dimensions on part number MB-A16-16-07R.
Part Number |
---|
MB-A16-20-09R |
MB-E12-24-07R |
MB-E12-32-07R |
MB-E12-34-09R |
MB-E12-45-09R |
MB-E12-64-09R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension L1 (mm) | Tip Size (mm) | Dimension L3 (mm) | Dimensions b21 (mm) | Gauge Chip | Tip tightening torque (Nm) | Connection Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
197.64 € | 1 | 8 Days | 100 | 9 | 20 | 9.5 | MB-09.. | 3 | 16 | ||
345.98 € | 1 | 8 Days | 92 | 7 | 24 | 7.4 | MB-07.. | 1.4 | 12 | ||
345.98 € | 1 | 8 Days | 100 | 7 | 32 | 7.4 | MB-07.. | 1.4 | 12 | ||
334.39 € | 1 | 6 Days | 100 | 9 | 34 | 9.5 | MB-09.. | 3 | 12 | ||
371.47 € | 1 | 8 Days | 110 | 9 | 45 | 9.5 | MB-09.. | 3 | 12 | ||
444.48 € | 1 | 8 Days | 130 | 9 | 64 | 9.5 | MB-09.. | 3 | 12 |