Mini Cool

Mini Cool
[Features]
· Noga MiniCool applies the Venturi principle to easily spray cutting fluid in air-spray form whenever compressed air is available.
· Plug the siphon line into the cooling liquid container with the air hose as the air source, then fix the main body to the machine with the magnet before pressing the nozzle against the tool.
· Pulling the knob and opening the valve causes a strong rush of coolant fluid mist to be sprayed.
· The air volume can be adjusted with the control valve, and the amount of coolant sprayed can be adjusted with the nozzle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MC1400
MC1900
MC2900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spray Unit Length
(mm)

220.54 €

1 6 Days 250

241.59 €

1 6 Days 320

261.34 €

1 6 Days 460

Loading...

  1. 1

Basic information

Product Category Heating and Cooling Equipment Adsorption Power(kgf) 28 Nozzle number 1
Magnet 28 kgf. permanent magnet

Tech Support