Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SRB-27
Blade size(mm) | D (Width) 9.5 x H (Height) 7.5 x R (Curve) 4.7 | Shaft Diameter(mm) | 6 | Product Width(mm) | 9.5 |
---|---|---|---|---|---|
Product Height(mm) | 55 | Product Depth(mm) | 9.5 | Product Weight(g) | 40 |
Application | Making grooves and chamfering wood. | Function 1 | Tip bit for trimmer. | Function 2 | Durability is exceptional, since very hard carbide tip is carefully selected. |
Notes 1 | Do not hit or drop the blade because the tip is vulnerable to impact. Do not touch the blade after use because it becomes hot. | Notes 2 | For work that requires accuracy, try out the product on materials used in the operation beforehand. | Notes 3 | When not in use, please store out of the reach of children and non-users away from humidity. |
This page is U Groove Bit, part number SRB-27.
You can find the detail information about specifications and dimensions on part number SRB-27.