Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BSB-2020008 |
BSB-2025010 |
BSB-2030012 |
BSB-2040016 |
BSB-2050020 |
BSB-2060024 |
BSB-2070028 |
BSB-2075030 |
BSB-2080032 |
BSB-2090036 |
BSB-2100040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | Blade diameter (D) (mm) | Effective length (ℓ1) (mm) | Blade length (ℓ) (mm) | Overall length (L) (mm) | Handle diameter (d) (mm) | CBN Layer | |
---|---|---|---|---|---|---|---|---|---|---|---|
185.31 € | 1 | 8 Days | 0.2 | 0.4 | 0.8 | 0.5 | 40 | 3 | 0.6 | ||
185.31 € | 1 | 8 Days | 0.25 | 0.5 | 1 | 0.5 | 40 | 3 | 0.6 | ||
185.31 € | 1 | 8 Days | 0.3 | 0.6 | 1.2 | 0.6 | 40 | 3 | 0.6 | ||
185.31 € | 1 | 8 Days | 0.4 | 0.8 | 1.6 | 0.8 | 40 | 3 | 1 | ||
142.47 € | 1 | Available | 8 Days | 0.5 | 1 | 2 | 1 | 50 | 4 | 1 | |
207.48 € | 1 | 8 Days | 0.6 | 1.2 | 2.4 | 1.2 | 50 | 4 | 2 | ||
207.48 € | 1 | 8 Days | 0.7 | 1.4 | 2.8 | 1.2 | 50 | 4 | 2 | ||
207.48 € | 1 | 8 Days | 0.75 | 1.5 | 3 | 1.2 | 50 | 4 | 2 | ||
207.48 € | 1 | 8 Days | 0.8 | 1.6 | 3.2 | 1.2 | 50 | 4 | 2 | ||
207.48 € | 1 | 8 Days | 0.9 | 1.8 | 3.6 | 1.5 | 50 | 4 | 2 | ||
159.46 € | 1 | 8 Days | 1 | 2 | 4 | 1.5 | 50 | 4 | 2 |
Loading...
Material | CBN Cubic Boron Nitride Crystalline | Blade diameter tolerance | 0~-0.02 | Handle diameter tolerance | 0~-0.006 |
---|---|---|---|---|---|
Number of flutes | 2 straight blades | R Tolerance | +0.01~-0.01 |
Configure
Basic Attributes
R(mm)
Blade diameter (D)(mm)
Effective length (ℓ1)(mm)
Blade length (ℓ)(mm)
Overall length (L)(mm)
Handle diameter (d)(mm)
CBN Layer
Type
Filter by standard shipping days
Optional Attributes