Manufacturer part number: 1000E20660
Brand: NORITAKE
Price: 119.24 €
Delivery time: 7 Days
Particle Size: 60 #
Outer Diameter: 255 mm
Thickness: 25 mm
Hole Diameter: 50.8 mm
Hardness: J
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1000E20660
Shape | Flat (No. 1) | Abrasive material | CXY | Binding Agent | V400 |
---|---|---|---|---|---|
Maximum operating rotation speed(m/s) | 40 | Application | Used for high precision / high efficiency grinding of difficult-to-machine high hardness materials. SCr, SKH, SCM, etc. | Tool Used | For Grinder |
Configuration Number | 1 |
This page is CXY Grindstone, part number 1000E20660.
You can find the detail information about specifications and dimensions on part number 1000E20660.
Configure
Basic Attributes
Type
Particle Size(#)
Outer Diameter(mm)
Thickness(mm)
Hole Diameter(mm)
Hardness
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1000E20650 |
1000E20680 |
1000E20690 |
1000E20720 |
1000E20730 |
1000E20750 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Particle Size (#) | Outer Diameter (mm) | Thickness (mm) | Hole Diameter (mm) | Hardness |
---|---|---|---|---|---|---|---|---|---|
119.24 € | 1 | Available | 7 Days | 60 | 255 | 25 | 50.8 | H | |
169.72 € | 1 | Available | 10 Days | 46 | 305 | 25 | 76.2 | H | |
169.72 € | 1 | Available | 8 Days | 46 | 305 | 25 | 76.2 | J | |
169.72 € | 1 | Available | 8 Days | 60 | 305 | 25 | 127 | J | |
169.72 € | 1 | Available | 8 Days | 80 | 305 | 25 | 127 | K | |
204.22 € | 1 | Available | 8 Days | 46 | 305 | 32 | 76.2 | J |