Torque Wrench Checker (LC1400N3)

Torque Wrench Checker LC1400N3

Product Details:

Manufacturer part number: LC1400N3

Brand: TOHNICHI MFG

Price: 5,079.84

Delivery time: 14 Days


Technical Data:

Insertion Angle: 25.4 mm

Overall Length: 500 mm

Scale: 0.100N・m

Accessory: Square adapter (female): 19.0、25.4

Accessory: Hex adapter (male): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LC1400N3

Part Number
LC1400N3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Insertion Angle
(mm)
Overall Length
(mm)
Scale Accessory: Square adapter (female) Accessory: Hex adapter (male) Overall Width
(mm)
Full height
(mm)
Measuring Range
(N▪m)
Trusco Code JAN Code Mass
(g)

5,079.84 €

1 14 Days 25.45000.100N・m19.0、25.4-313186100~1400432-7276457114127507839000

Loading...

  1. 1

Basic information

Product Type Torque Wrench Checker Main body: option Main Body Features Can be operated easily to enable quick checks that greatly reduce measurement time. The Pass/Fail judgment function shows the check result at a glance.
Power Supply 100-240 VAC 50/60 Hz Automatic Shift Application A torque wrench check for line sides and on-site. Measurement accuracy ±1%+1dgt
Data memory 1000 data (count, time, torque data) Measuring mode PEAK/RUN Zero Adjustment C Key, Auto Zero by Power Supply OFF/ON
Data output RS232C Compliant

Tech Support