Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BS-2200
Product Type | Fixture | Color | Red Type | Width(mm) | 71 |
---|---|---|---|---|---|
Depth(mm) | 230 | Height(mm) | 150 | Color Details | Orange |
JAN Code | 4987167055813 | Trusco Code | 438-1556 | Mass(g) | 900 |
Maximum Tape Width(mm) | 9 | Features | It can be easily sealed by simply passing the neck of the bag through the groove. Since the groove is diagonal, it can be sealed by simply applying slight force. It uses a rotating system that can be continuously sealed for great work efficiency, and can also be used for the 9 mm width / 100 m winding tape. | Application | For sealing the neck of bags containing food. |
Internal capacity | 1 unit |
This page is Bag Sealer BS-2200, part number BS-2200.
You can find the detail information about specifications and dimensions on part number BS-2200.