Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6-6394-05
Product Type | Adhesive Tape | Color | Blue Type | Length(m) | 100 |
---|---|---|---|---|---|
Thickness(mm) | 0.08 | Manufacturer Model Number | N-380 | Features | Excellent adhesion, does not peel or wear off while working. Tape is highly resistant to many chemicals such as ferric chloride and ammonium persulfate solutions. Tape can be removed easily and peels off without leaving any residue. |
Material | PVC Film | Amount Of Content | 1 Roll |
This page is Masking tape width (mm) 9–200, part number 6-6394-05.
You can find the detail information about specifications and dimensions on part number 6-6394-05.
Configure
Basic Attributes
Type
Width(mm)
Manufacturer Product Name
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6-6394-04 |
6-6394-06 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Manufacturer Product Name | Amount Of Content |
---|---|---|---|---|---|---|---|
55.82 € | 1 | Available | 6 Days | 50 | Masking tape N-380 50x100 | - | |
158.93 € | 1 | Available | 6 Days | 200 | Masking tape N380 200x100 | - |