2-Flute Short (OH1) MG-EDS-OH1 (MG-EDS-5-OH1)

2-Flute Short (OH1) MG-EDS-OH1 MG-EDS-5-OH1
  • Volume Discount

Product Details:

Manufacturer part number: MG-EDS-5-OH1

Brand: OSG

Price: 57.30

Delivery time: 6 Days


Technical Data:

Blade diameter (D): 5 φ

Blade length (ℓ): 13 mm

Shank diameter (d): 6 mm

Overall Length (L): 50 mm

Machining Application: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MG-EDS-5-OH1

Part Number
MG-EDS-5-OH1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Machining Application Tool No.

57.30 €

1 6 Days 513650-70910

Loading...

  1. 1

Basic information

work material General steel / Heat-Treated Steel / Cast Iron / Aluminum Number of flutes(sheet) 2 Type Square
Coating Non-Coated Blade tip shape Sharp Corner Torsion Angle (θ) Standard Helix (30 to 40°)

This page is 2-Flute Short (OH1) MG-EDS-OH1, part number MG-EDS-5-OH1.
You can find the detail information about specifications and dimensions on part number MG-EDS-5-OH1.

Variation of this product

Part Number
MG-EDS-1.5-OH1
MG-EDS-2-OH1
MG-EDS-2.5-OH1
MG-EDS-3-OH1
MG-EDS-3.5-OH1
MG-EDS-5.5-OH1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Machining Application Tool No.

45.07 €

1 Available 6 Days 1.54440Inclined Cutting / Groove / Thrust (Z-Feed) / Flat Surface / Side Surface70903

45.07 €

1 Available 6 Days 26440-70904

49.44 €

1 6 Days 2.58440-70905

49.44 €

1 15 Days 38645-70906

52.08 €

1 6 Days 3.510645-70907

62.31 €

1 6 Days 5.513650-70911

Tech Support