Manufacturer part number: PNTC-TMC20-3
Brand: OSG
Price: 180.92 €
Delivery time: 6 Days
Cutting Direction: Right-hand
Overall Length: 95 mm
Underneck length ℓn: 43 mm
Shank diameter Ds: 20 mm
Neck diameter D1: 16.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PNTC-TMC20-3
Part Number
|
---|
PNTC-TMC20-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Overall Length (mm) | Underneck length ℓn (mm) | Shank diameter Ds (mm) | Neck diameter D1 (mm) | Outer Diameter D2 (mm) | Tip Size | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
180.92 € | 1 | 6 Days | Right-hand | 95 | 43 | 20 | 16.6 | 20 | 3/8" | 7710133 |
Loading...
With/without Oil Hole | Available |
---|
This page is HY-PRO Planet Cutter TMC Holders (1-Flute / Standard Type) PNTC-TMC, part number PNTC-TMC20-3.
You can find the detail information about specifications and dimensions on part number PNTC-TMC20-3.
Configure
Basic Attributes
Type
Cutting Direction
Overall Length(mm)
Underneck length ℓn(mm)
Shank diameter Ds(mm)
Neck diameter D1(mm)
Outer Diameter D2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PNTC-TMC16-3-124/001 |
PNTC-TMC20-2 |
PNTC-TMC20-2LH |
PNTC-TMC25-4-124/002 |
PNTC-TMC25-5 |
PNTC-TMC25-5-124/004 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Overall Length (mm) | Underneck length ℓn (mm) | Shank diameter Ds (mm) | Neck diameter D1 (mm) | Outer Diameter D2 (mm) | Tip Size | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
209.08 € | 1 | 6 Days | Right-hand | 91 | 20.5 | 16 | 12.2 | 15.5 | 3/8" | 7710023 | ||
166.83 € | 1 | 6 Days | Right-hand | 85 | 20 | 20 | 8.9 | 11.5 | 1/4" | 7710132 | ||
166.83 € | 1 | 6 Days | Left-hand | 85 | 20 | 20 | 8.9 | 11.5 | 1/4" | 7710232 | ||
260.54 € | 1 | 6 Days | Right-hand | 88 | 30 | 25 | 13.4 | 18 | 1/2" | 7710044 | ||
209.08 € | 1 | 6 Days | Right-hand | 110 | 52 | 25 | 24 | 30 | 5/8" | 7710145 | ||
260.54 € | 1 | 6 Days | Right-hand | 98 | 40 | 25 | 19 | 25 | 5/8" | 7710045 |