Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1-9970-01
Product Type | Adhesive Tape | Color | White Type | Width(mm) | 20 |
---|---|---|---|---|---|
Length(m) | 20 | Thickness(mm) | 0.17 | Manufacturer Product Name | Extra-strength double-sided tape J0980 |
Manufacturer Model Number | J0980 | JAN Code | 4904140769802 | Specifications | For PVC (Polyvinyl Chloride Resin) |
Base Material | Non‐Woven Fabric | Adhesive Agent Material | Acrylic | Application | PVC (Polyvinyl chloride resin), for adhering PVC film for pipe protection. |
Amount Of Content | 1 Roll |
This page is Extra-Strength Double-Sided Tape 5711, part number 1-9970-01.
You can find the detail information about specifications and dimensions on part number 1-9970-01.