Manufacturer part number: MB-E12-24-07
Brand: SANDVIK
Price: 345.98 €
Delivery time: 6 Days
Dimension L1: 92 mm
Tip Size: 7 mm
Dimension L3: 24 mm
Dimensions b21: 7.4 mm
Gauge Chip: MB-07..
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MB-E12-24-07
Part Number
|
---|
MB-E12-24-07 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension L1 (mm) | Tip Size (mm) | Dimension L3 (mm) | Dimensions b21 (mm) | Gauge Chip | Tip tightening torque (Nm) | Connection Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
345.98 € | 1 | 6 Days | 92 | 7 | 24 | 7.4 | MB-07.. | 1.4 | 12 |
Loading...
Application | Internal Diameter |
---|
This page is CoroCut MB Solid-Carbide Boring Tool Bit MB-E, part number MB-E12-24-07.
You can find the detail information about specifications and dimensions on part number MB-E12-24-07.
Part Number |
---|
MB-E12-45-09 |
MB-E12-48-07 |
MB-E12-64-09 |
MB-E16-34-09 |
MB-E16-64-09 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension L1 (mm) | Tip Size (mm) | Dimension L3 (mm) | Dimensions b21 (mm) | Gauge Chip | Tip tightening torque (Nm) | Connection Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
371.47 € | 1 | 6 Days | 110 | 9 | 45 | 9.5 | MB-09.. | 3 | 12 | ||
394.65 € | 1 | 6 Days | 115 | 7 | 48 | 7.4 | MB-07.. | 1.4 | 12 | ||
444.48 € | 1 | 8 Days | 130 | 9 | 64 | 9.5 | MB-09.. | 3 | 12 | ||
394.65 € | 1 | 6 Days | 100 | 9 | 36 | 9.5 | MB-09.. | 3 | 16 | ||
493.16 € | 1 | 8 Days | 130 | 9 | 64 | 9.5 | MB-09.. | 3 | 16 |