Manufacturer part number: 246-50-50
Brand: TERAOKA SEISAKUSHO
Price: 5.77 €
Delivery time: 5 Days
Width: 50 mm
Amount Of Content: 1 Roll
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
246-50-50
Product Type | Adhesive Tape | Color | Brown-based | Length(m) | 50 |
---|---|---|---|---|---|
Thickness(mm) | 0.14 | Adhesiveness | 8.04 N/width 25 mm | Tensile Strength | 166.6 N/width 25 mm |
Application | For cardboard packing, for packing of small bags, small parcels, etc. | Base Material | Craft Paper | Adhesive Agent Material | Rubber-Based |
Stretch(%) | 6 | Amount Of Content | 1 Roll |
This page is Kraft Adhesive Tape, Carton Tape No.246, part number 246-50-50.
You can find the detail information about specifications and dimensions on part number 246-50-50.
Part Number |
---|
246-100-50 |
246-25-50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Amount Of Content |
---|---|---|---|---|---|---|
11.25 € | 20 | Available | 9 Days | 100 | - | |
2.82 € | 1 | Available | 5 Days | 25 | - |