Acetate Cloth, Adhesive Tape No.570F

Acetate Cloth, Adhesive Tape No.570F
  • Volume Discount
Adhesive tape for insulation, made of a rubber-based adhesive applied to an acetate cloth.
[Features]
· Flexible acetate cloth clings easily to uneven surfaces, and provides good workability.
· Good compatibility with resins and varnishes, exhibiting stable adhesive strength.
· UL certified product (File No. E56086). UL510 Flame retardant.
[Applications]
· For binding wire harnesses.
· For insulation and anchoring of electronic components.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
570F-10-BK
570F-10-W
570F-18-BK
570F-20-BK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Width
(mm)
Amount Of Content

9.01 €

1 Available 5 Days Black101 Roll

8.39 €

100 Available 17 Days White Type101 Roll

16.22 €

1 Available 5 Days Black181 Roll

18.02 €

1 Available 5 Days Black201 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Length(m) 30 Thickness(mm) 0.25
Adhesiveness 8.58 N/width 25 mm Tensile Strength 156.9N/25mm Features Insulating adhesive tape made from acetate cloth with rubber adhesive coating.
Application Wire Harness Bundling, Electronic Parts Insulation/Fixing Specifications UL standard good (File No. E56086). Flame retardant UL510 Base Material Acetate Cloth 0.18 mm
Adhesive Agent Material Rubber-Based Stretch(%) 20 Breakdown Voltage(kV) 3.7
Amount Of Content 1 Roll

Tech Support