G Micro Long Drill GCOSDML (GCOSDML0.50)

G Micro Long Drill GCOSDML GCOSDML0.50

Product Details:

Manufacturer part number: GCOSDML0.50

Brand: NACHI(FUJIKOSHI)

Price: 36.77

Delivery time: 6 Days


Technical Data:

Diameter Dc: 0.5 mm

Groove Length L: 8 mm

Overall Length L: 25 mm

shank diameter Ds: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GCOSDML0.50

Part Number
GCOSDML0.50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
shank diameter Ds
(mm)

36.77 €

10 6 Days 0.58251

Loading...

  1. 1

Basic information

work material General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type Cobalt HSS Shank Type Straight Shank
Coating Y/N Available Coating Type TiN With/without Oil Hole N/A
tip angle(Degree) 118 Torsional Angle(°) 24~31 Diameter tolerance(mm) 0~-0.009
Shank diameter tolerance h8

Tech Support