Manufacturer part number: R216.42-03030-AQ05G-P10
Brand: SANDVIK
Price: 189.52 €
Delivery time: 8 Days
R Size: 1.5 mm
Blade length (ℓ): 5 mm
Overall Length (L): 100 mm
Shank diameter (d): 3 mm
Tool Diameter: 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R216.42-03030-AQ05G-P10
Part Number
|
---|
R216.42-03030-AQ05G-P10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Axial rake angle α0 (deg) | Twist lsh (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
189.52 € | 1 | Available | 8 Days | 1.5 | 5 | 100 | 3 | 3 | 20 | 18.00 | 0.039 |
Loading...
Type | Ball | work material | High Hardness Steel: to HRC60 | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | PVD | Machining Application | Curved surface | Torsional Angle(deg) | (30) |
Tool Diameter Tolerance | h7 | Shank diameter tolerance | h5 | Other Processing Applications | Profiling, center cut |
Shank length | Long Type | End Mill Design | Ball End Mill (Z = 6 or Less) | Shank Type | Cylindrical shank |
Rotation Direction | Right-hand | Coolant | External Lubrication | Drilling | Drilling Tool |
Specifications | Hardness 43≤HRC≤63 |
This page is CoroMill Plura, Center Cut, R216.42 (Hardness 43 HRC to 63 HRC), part number R216.42-03030-AQ05G-P10.
You can find the detail information about specifications and dimensions on part number R216.42-03030-AQ05G-P10.
Configure
Basic Attributes
Type
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Tool Diameter(mm)
Axial rake angle α0(deg)
Twist lsh(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R216.42-04030-AQ06G-P10 |
R216.42-06030-AQ09G-P10 |
R216.42-08030-AQ12G-P10 |
R216.42-10030-AQ15G-P10 |
R216.42-12030-AQ18G-P10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Axial rake angle α0 (deg) | Twist lsh (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
218.49 € | 1 | Available | 8 Days | 2 | 6 | 100 | 4 | 4 | 14 | 22.40 | 0.06 | |
218.49 € | 1 | Available | 8 Days | 3 | 9 | 125 | 6 | 6 | 14 | 35.50 | 0.01 | |
290.35 € | 1 | Available | 6 Days | 4 | 12 | 150 | 8 | 8 | 14 | 45.00 | 0.144 | |
406.24 € | 1 | Available | 6 Days | 5 | 15 | 150 | 10 | 10 | 12 | 56.00 | 0.26 | |
496.63 € | 1 | Available | 6 Days | 6 | 18 | 150 | 12 | 12 | 12 | 71.00 | 18 |