Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C3-MVJNL-22045-16
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Outer Diameter / Profiling / Chamfer | Cutting Angle(°) | 93 |
---|---|---|---|---|---|
Function Width(mm) | 22 | Function Height(mm) | 0 | Function Length(mm) | 45 |
Tip Size | 16 | iC | 3/8 | Connection Size(mm) | C3 |
Maximum Ramping Angle(°) | 44 | Maximum Protrusion Quantity(mm) | 45 | Connection Diameter(mm) | 32 |
Lead Angle(°) | -3 |
This page is T-Max P Cutting Unit For Turning, C3-MVJNR / L, part number C3-MVJNL-22045-16.
You can find the detail information about specifications and dimensions on part number C3-MVJNL-22045-16.
Part Number |
---|
C3-MVJNR-22045-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Mass (Kg) |
---|---|---|---|---|---|---|
345.98 € | 1 | 6 Days | Right-hand | 0.259 |