Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CSSNL2525M12-4 |
CSSNL3225P12-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Function Height (mm) | Function Length (mm) | l1s (mm) | |
---|---|---|---|---|---|---|---|---|---|
240.52 € | 1 | 8 Days | Left-hand | 25 | 25 | 150 | 158.3 | ||
240.52 € | 1 | 6 Days | Left-hand | 32 | 32 | 170 | 178.3 |
Loading...
Applicable Tip Shape | S (Rectangular) | Application | Outer Diameter / End Face / Profiling / Chamfer | Clamp Shape | Clamp-on |
---|---|---|---|---|---|
Shank width(mm) | 25 | Rake angle(°) | -8 | Blade Inclination Angle(°) | 0 |
Lead Angle(°) | 45 | Cutting Angle(°) | 45 | Clearance angle(°) | 0 |
Function Width(mm) | 32 | Dimension L3(mm) | 27.5 | Tip Size | 12 |
Gauge Chip | SNGN 12 07 08 | f1s(mm) | 23.7 | Torque(Nm) | 3.9 |
Configure