Manufacturer part number: C4-570-2C25051L
Brand: SANDVIK
Price: 607.89 €
Delivery time: 6 Days
Minimum Machining Diameter: 32
Cutting Direction: Left-hand
Dimension L1: 51 mm
Weight: 0.4 kg
Dimensions f21: 7.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C4-570-2C25051L
Part Number
|
---|
C4-570-2C25051L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Cutting Direction | Dimension L1 (mm) | Weight (kg) | Dimensions f21 (mm) | Dimension l3 (mm) | D5m (mm) | dmt (mm) | Cutting Bit diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
607.89 € | 1 | 6 Days | 32 | Left-hand | 51 | 0.4 | 7.5 | 25 | 40 | 25 | 25 |
Loading...
Application | Internal Diameter | Lubrication Hole Y/N | Available | Specifications | COROMANT CAPTO Inner Diameter Lathe Cutting Head Short Type |
---|
This page is CoroTurn SL, Coromant Capto, Short, Inner Diameter Turning, C4/C5/C6-570-2C-R/L, part number C4-570-2C25051L.
You can find the detail information about specifications and dimensions on part number C4-570-2C25051L.
Part Number |
---|
C4-570-2C16041R |
C4-570-2C20047L |
C4-570-2C20047R |
C4-570-2C25051R |
C4-570-2C32056L |
C4-570-2C32056R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Cutting Direction | Dimension L1 (mm) | Weight (kg) | Dimensions f21 (mm) | Dimension l3 (mm) | D5m (mm) | dmt (mm) | Cutting Bit diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
607.89 € | 1 | 8 Days | 20 | Right-hand | 41 | 0.3 | 12 | 12 | 40 | 16 | 16 | ||
606.09 € | 1 | 6 Days | 25 | Left-hand | 47 | 0.4 | 10 | 20 | 40 | 20 | 20 | ||
606.09 € | 1 | 6 Days | 25 | Right-hand | 47 | 0.4 | 10 | 20 | 40 | 20 | 20 | ||
607.89 € | 1 | 8 Days | 32 | Right-hand | 51 | 0.4 | 7.5 | 25 | 40 | 25 | 25 | ||
607.89 € | 1 | 6 Days | 40 | Left-hand | 56 | 0.5 | 4 | 32 | 40 | 32 | 32 | ||
607.89 € | 1 | 8 Days | 40 | Right-hand | 56 | 0.5 | 4 | 32 | 40 | 32 | 32 |