Precision Pin Vise (Throughput Type) (NO.91-ST)

Precision Pin Vise (Throughput Type) NO.91-ST

Click on this image to zoom in.

Click on this image to zoom in.

  • NO.90-ST
  • NO.91-ST
  • Volume Discount

Product Details:

Manufacturer part number: NO.91-ST

Brand: ANEX

Price: 14.47

Delivery time: 6 Days


Technical Data:

Applicable Size: ø0.1-0.9 (Round Shaft Diameter) mm

Handle diameter: 5.5 mm

Overall Length: 110 mm

Blade Tip: 8mm

JAN Code: 4962485221836


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO.91-ST

Part Number
NO.91-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Size
(mm)
Handle diameter
(mm)
Overall Length
(mm)
Blade Tip JAN Code

14.47 €

1 Available 6 Days ø0.1-0.9 (Round Shaft Diameter)5.51108mm4962485221836

Loading...

  1. 1

Basic information

Tip standards Other Single Product/Set Classification Single Item Shaft type Round
Features For drilling small holes or deburring. For extremely fine drills. This through type is applicable for drills with various lengths. Material Main Body: Carbon Steel, Cap, Chuck: Iron (Hardened)

This page is Precision Pin Vise (Throughput Type), part number NO.91-ST.
You can find the detail information about specifications and dimensions on part number NO.91-ST.

Variation of this product

Part Number
NO.90-ST
NO.92-ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Applicable Size
(mm)
Handle diameter
(mm)
Overall Length
(mm)
Blade Tip JAN Code

14.08 €

1 Available 6 Days ø0.1-0.6 (Round Shaft Diameter)4.51056mm4962485221829

15.56 €

1 Available 6 Days ø0.1-1.2 (Round Shaft Diameter)612010mm4962485221843

Tech Support