Container Capacity (L) 0.8–19.5 (2-099-01)

Container Capacity (L) 0.8–19.5 2-099-01
  • Volume Discount

Product Details:

Manufacturer part number: 2-099-01

Brand: AS ONE

Price: 8.64

Delivery time: 6 Days


Technical Data:

External Shape Width: 155 mm

External Shape Depth: 117 mm

External Height: 80 mm

Capacity: 0.8 L

Effective inside dimensions: 121×81×71 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2-099-01

Part Number
2-099-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Effective inside dimensions
(mm)
Manufacturer Product Name Manufacturer Model Number Amount Of Content

8.64 €

5 Available 6 Days 155117800.8121×81×71Container 1N1N1 pc.

Loading...

  1. 1

Basic information

Color Blue Product Type Box type container Material (Main Body) Polypropylene (PP)
Specifications Heat Resistant Temperature: -20 – +80°C Amount Of Content 1 pc.

Tech Support