Minitech Side-Bent Short Nose Needle-Nose Pliers

Minitech Side-Bent Short Nose Needle-Nose Pliers
  • Volume Discount
Needle-nose pliers perfect for working in a variety of tight spaces.
[Features]
· Perfect for precise gripping and bending tasks due to the fine, short tip.
· Thanks to the compact size of the grip, about the size of the palm of the hand, even people with smaller hands will find them easy to use.
· The blade is a bent-type blade with good usability.
· The lack of serrations in the jaws prevents damage to the object being grasped.
· The coil spring reduces the burden on the hand when opening and closing the pliers.
[Applications]
· Perfect for working in difficult, tight spaces and precision grasping and bending, in field ranging from precision instruments to hobby-related activities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MP9AT-110

Part Number
MP9AT-110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.16 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 116
With or without spring Available Steel Wire Cutting Performance(φ/mm) 1 Copper Wire Cutting Performance(φ/mm) 1.5
JAN Code 4952520033364 Trusco Code 447-0656 Mass(g) 57

This page is Minitech Side-Bent Short Nose Needle-Nose Pliers, part number MP9AT-110.
You can find the detail information about specifications and dimensions on part number MP9AT-110.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360