9.5‑sq. Insulated Socket

9.5‑sq. Insulated Socket
  • Volume Discount
[Features]
· This product conforms to IEC 60900:2004, which is the only international standard for insulated tools.
· Supports voltages up to 1,000 V AC and 1,500 V DC.
· The opening part features a power-fit shape to help prevent damage to nuts and bolts and to prevent concentrations of stress.
[Applications]
· Maintenance of hybrid cars

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZB3-12

Part Number
ZB3-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Order quantity

34.81 €

1 Available 6 Days 1 pc.

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Insertion Angle(mm) 9.5 Width across flat dimension(mm) 12
Overall Length(mm) 45 Applicable Standards IEC60900 JAN Code 4989433168043
Trusco Code 754-2968 Specifications Uses highly safe double layer insulation coating. Order quantity 1 pc.

This page is 9.5‑sq. Insulated Socket, part number ZB3-12.
You can find the detail information about specifications and dimensions on part number ZB3-12.

Tech Support