Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AD4101 |
AD4102 |
AD4105 |
AD4107 |
AD4108 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Particle Size (#) | Shape | Diamond Maximum Diameter (mm) | Max. Rotational Speed (rpm) | Overall Length (mm) | Blade Length (mm) | Mass (g) | JAN Code | Trusco Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.01 € | 1 | 6 Days | 90 | Cylinder Type | 3.1 | 80000 | 47.0 | 8 | 5 | 4571130852648 | 498-7489 | ||
127.28 € | 1 | 6 Days | 90 | Cylinder Type | 5 | 50000 | 48.0 | 11 | 6 | 4571130852655 | 498-7497 | ||
127.28 € | 1 | 6 Days | 140 | Taper type | 5 | 50000 | 48.5 | 11 | 6 | 4571130852679 | 498-7501 | ||
127.28 € | 1 | 6 Days | 90 | Conical round tip | 5 | 50000 | 49.0 | 13 | 6 | 4571130852693 | 498-7519 | ||
91.67 € | 1 | 6 Days | 140 | Conical round tip | 1.6 | 80000 | 46.5 | 7 | 6 | 4571130852709 | 498-7527 |
Loading...
Shaft Diameter(mm) | 2.34 |
---|
Configure
Basic Attributes
Particle Size(#)
Shape
Diamond Maximum Diameter(mm)
Max. Rotational Speed(rpm)
Overall Length(mm)
Blade Length(mm)
Mass(g)
JAN Code
Trusco Code
Type
Filter by standard shipping days
Optional Attributes