Hole Brush (FD2313)

Hole Brush FD2313

Click on this image to zoom in.

Click on this image to zoom in.

  • FD2324
  • FD2302
  • FD2311
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: FD2313

Brand: MINITOR

Price: 49.07

Delivery time: Same day


Technical Data:

Brush Long: 50 mm

Outer Diameter: 12 mm

Wire diameter: 0.2 mm

Shaft Diameter: 6 mm

Overall Length: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FD2313

Part Number
FD2313
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Brush Long
(mm)
Outer Diameter
(mm)
Wire diameter
(mm)
Shaft Diameter
(mm)
Overall Length
(mm)
JAN Code Trusco Code Type Hair material Mass
(g)
Number Contained In A Packet

49.07 €

25.52 €

1 Same day

Stock

50120.261004571130889453499-3993Straight softStainless Steel461 pc.

Loading...

  1. 1

Basic information

Product Type Wheel Brush Max. Rotational Speed(rpm) 1200 Compatible Materials Resin, rubber, ordinary steel, stainless steel, aluminum, and copper
Number Contained In A Packet 1 pc.

This page is Hole Brush, part number FD2313.
You can find the detail information about specifications and dimensions on part number FD2313.

Variation of this product

Part Number
FD2303
FD2311
FD2312
FD2321
FD2322
FD2323
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Brush Long
(mm)
Outer Diameter
(mm)
Wire diameter
(mm)
Shaft Diameter
(mm)
Overall Length
(mm)
JAN Code Trusco Code Type Hair material Mass
(g)
Number Contained In A Packet

36.41 €

1 Available 6 Days 4010-6834571130889422499-3969Triangle HardwareTorsional triangular hard steel wire15-

60.77 €

1 Available 6 Days 4580.261004571130889439499-3977Straight softStainless Steel27-

60.83 €

1 Available 6 Days 50100.261004571130889446499-3985Straight softStainless Steel34-

99.78 €

1 Available 6 Days 100.3-3604571130889460499-4001Rope SoftStainless steel rope8-

104.58 €

1 Available 6 Days 150.8-3654571130889477499-4019Rope SoftStainless steel rope9-

109.24 €

1 Available 6 Days 201.5-3704571130889484499-4027Rope SoftStainless steel rope9-

Tech Support