Shine File (Part Numbers)

Shine File

Click on this image to zoom in.

Click on this image to zoom in.

  • RD5001
  • RD5021
  • RD5031
  • Volume Discount
[Features]
· A file featuring improved cutting properties, peeling properties, and wear resistance with special coating.
· Cutting powder release is very good, which also makes it ideal for materials that clog up easily, such as plastic/aluminum/copper.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, Resin, Rubber, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RD5021
RD5022
RD5023
RD5024
RD5025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Overall Length
(mm)
Roughness of grain Blade Width
(mm)
Shape Thickness
(mm)
JAN Code Trusco Code Mass
(g)

46.90 €

2 Available 9 Days Ironworking File215Second cut11Flat3.54580120547129750-948170

51.24 €

2 Available 9 Days Ironworking File215Second cut12Semi-Circular3.84580120547136750-949964

40.40 €

3 Available 6 Days Ironworking File215Second cut5.5Round5.54580120547143750-950250

42.36 €

3 Available 6 Days Ironworking File215Second cut5.5Square5.54580120547150750-951152

46.81 €

2 Available 9 Days Ironworking File215Second cut9Triangle94580120547167750-952960

Loading...

  1. 1

Tech Support